Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 11.0
23 - Machine element, fixing, mounting
23-12 - Pin, nail, hook, rivet
23-12-04 - Rivet
23-12-04-02 - Blind rivet
OPTO® Aluminium / Steel Dome Head - Painted White - Multigrip Blind Rivet
ECLASS 11.0
...
23-12-04 - Rivet
23-12-04-02 - Blind rivet
OPTO® Aluminium / Steel Dome Head - Painted White - Multigrip Blind Rivet
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Blind Rivet OPTO 10600040095/9010
Vertical Mode
Expand Table
Reset filters
1/5
Item number
ARTNR
Description of the Product group
BEZ
Display format
FORM
Clamping range
KB [mm]
Material sleeve / rivet body
MAT1
Material pin
MAT2
Surface finish
SU
Execution
AU
Head shape
KO
DIN EN ISO
DIN
Shaft diameter (d)
D [mm]
Bore hole diameter from
DB1 [mm]
Clamping range from
KB1 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
10600032068/9010
HONSEL-Mehrbereichsblindniet OPTO® Alu/Stahl Flachkopf lackiert RAL 9010 weiß
0.8
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
3.2
3.3
0.8
10600032080/9010
HONSEL-Mehrbereichsblindniet OPTO® Alu/Stahl Flachkopf lackiert RAL 9010 weiß
0.8
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
3.2
3.3
0.8
10600032095/9010
HONSEL-Mehrbereichsblindniet OPTO® Alu/Stahl Flachkopf lackiert RAL 9010 weiß
1.2
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
3.2
3.3
1.2
10600032110/9010
HONSEL-Mehrbereichsblindniet OPTO® Alu/Stahl Flachkopf lackiert RAL 9010 weiß
4
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
3.2
3.3
4.0
10600040060/9010
HONSEL-Mehrbereichsblindniet OPTO® Alu/Stahl Flachkopf lackiert RAL 9010 weiß
0.5
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
4.0
4.1
0.5
10600040095/9010
HONSEL-Mehrbereichsblindniet OPTO® Alu/Stahl Flachkopf lackiert RAL 9010 weiß
1.2
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
4.0
4.1
1.2
10600040127/9010
HONSEL-Mehrbereichsblindniet OPTO® Alu/Stahl Flachkopf lackiert RAL 9010 weiß
4
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
4.0
4.1
4.0
10600040169/9010
HONSEL-Mehrbereichsblindniet OPTO® Alu/Stahl Flachkopf lackiert RAL 9010 weiß
6.4
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
4.0
4.1
6.4
10600048103/9010
HONSEL-Mehrbereichsblindniet OPTO® Alu/Stahl Flachkopf lackiert RAL 9010 weiß
1.6
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
4.8
4.9
1.6
10600048151/9010
HONSEL-Mehrbereichsblindniet OPTO® Alu/Stahl Flachkopf lackiert RAL 9010 weiß
4.8
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
4.8
4.9
4.8
10600048169/9010
HONSEL-Mehrbereichsblindniet OPTO® Alu/Stahl Flachkopf lackiert RAL 9010 weiß
6.4
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
4.8
4.9
6.4
10600048248/9010
HONSEL-Mehrbereichsblindniet OPTO® Alu/Stahl Flachkopf lackiert RAL 9010 weiß
12.7
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
4.8
4.9
12.7
Show compressed display (12 configurable products)
Part information
Similar parts
Request for quote (RFQ)
ECLASS 11.0
- OPTO® Aluminium / Steel Dome Head - Painted White
Order number
10600040095/9010
Shorttext
Multigrip Blind Rivet
Latest change
10.06.2024 13:37:30
Unit
Classifications
CNS
CNSERPBASE Object Properties
Certificate REACH
YES
Certificate RoHS
YES
CNSPHYPROP Physical Properties
ECLASS 14.0
23-12-04-02 Blind rivet
name of supplier
VVG
ECLASS 11.0
23-12-04-02 Blind rivet
name of supplier
VVG
ECLASS 9.1
23-12-04-02 Blind rivet
Supplier name
VVG
ETIM 10.0
EC002339 Blind rivet
ETIM 9.0
EC002339 Blind rivet
ETIM 8.0
EC002339 Blind rivet
ETIM 7.0
EC002339 Blind rivet